text.skipToContent text.skipToNavigation

Catalog No. : AWCLH-P

Description:  AL WELD SUBSTA COUPLR STRT W/O SLOT

UPC: 783786699940

Aluminum Welded Substation Coupler (Straight - Extrusion without Slot) - Pipe to Pipe - 4 inch Pipe to 4 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant