text.skipToContent text.skipToNavigation

Alternate Catalog No. : AWBT-LS-4NN90-4.5KA

Catalog No. : AWBTLS4NN904.5KA

Description:  AL WELDED SUBSTA TEE CONNCTR 90 DEG

UPC: 783786699759

Aluminum Welded Substation Tee Connector (90 Degree) - Pipe to Pad - 3-6 inch Pipe to 4 X 4 inch 4 hole Pad at 90 Degrees, 4500 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac