text.skipToContent text.skipToNavigation

Catalog No. : AWBT-LS-6NW90

Description:  ALUMINUM WELDED TEE

UPC: 75114100977

Welded Aluminum Tee Connector, 3 inch to 6 inch Pipe to 6-Hole Pad 4 inch X 6 inch wide, 90 Degree bend, over 1000 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac