text.skipToContent text.skipToNavigation

Catalog No. : AWBT-LS-4NN-4.5KA

Description:  AL WELDED SUBSTA TEE CONNECTOR STRT

UPC: 783786699735

Aluminum Welded Substation Tee Connector (Straight) - Pipe to Pad - 3-6 inch Pipe to 4 X 4 inch 4 hole Pad, 4500 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant