Catalog No. : AWBT-LS-4N90
Description: AL WELDED SUBSTA TEE CONNCTR 90 DEG
UPC: 783786699766
Aluminum Welded Substation Tee Connector (90 Degree) - Pipe to Pad - 3-6 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |