Catalog No. : AWBQ-P-5-FS
Description: AL Bus Support 4 inch Pipe-5inch BC
UPC: 783786699377
Aluminum Welded Substation Bus Support - Pipe to Bolt Circle - Hook-on - Rigid or Slip Fit - 230kV Maximum - 4 inch NPS Pipe to 5 inch Bolt Circle, FS - Fixed Spring
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |