text.skipToContent text.skipToNavigation

Catalog No. : AWBQ-J-3

Description:  AL WELD SUBSTA BUS SUPPRT HOOK ON

UPC: 783786699254

Aluminum Welded Substation Bus Support Hook-on - Rigid or Slip Fit) - Pipe to Bolt Circle - 2 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant