text.skipToContent text.skipToNavigation

Catalog No. : AWBP-L-5

Description:  AL WELD SUBSTA BUS SUPPRT LAY IN

UPC: 783786699179

Aluminum Welded Substation Bus Support (Lay-in Style) - Pipe to Bolt Circle - 3 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac