text.skipToContent text.skipToNavigation

Catalog No. : AWBEH-L-45

Description:  AL WELD SUBSTA COUPLER/ELBOW 45 DEG

UPC: 783786698905

Aluminum Welded Substation Coupler/Elbow (45 Degree) - Pipe to Pipe - 3 inch Pipe to 3 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant