text.skipToContent text.skipToNavigation

Catalog No. : AWBEH-G-45

Description:  WELDED ALUM ELBOW 45, GB-2302-EH

UPC: 783786806751

Aluminum Welded Substation Coupler/Elbow (45 Degree) - Pipe to Pipe - 1-1/4 inch Pipe to 1-1/4 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant