Catalog No. : AWBEH-F-90
Description: AL WELD SUBSTA COUPLER/ELBOW 90 DEG
UPC: 75114393294
Aluminum Welded Substation Coupler/Elbow at 90 Degrees. Pipe to Pipe. 1 inch Schedule 80 pipe to 1 inch Schedule 80 Pipe. 3-11/64 inch wide.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Pipe to Pipe |
Application |
1 inch Pipe |
Specifications
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
3-11/64 inch wide. |