text.skipToContent text.skipToNavigation

Catalog No. : AWBE-S120-45

Description:  WLEDED ANGLE COUPLER

UPC: 75114147217

Aluminum Welded Coupler, for 4 inch Schedule 120, with 45 Degree Bend
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac