text.skipToContent text.skipToNavigation

Catalog No. : AWBE-P-45

Description:  AL WELD SUBSTA COUPLER/ELBOW 45 DEG

UPC: 783786699087

Aluminum Welded Substation Coupler/Elbow (45 Degree) - Pipe to Pipe - 4 inch Pipe to 4 inch Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant