Catalog No. : AWBE-L-30
Description: WELDED ELBOW PIPE TO PIPE
UPC: 783786531011
Welded Aluminum, Type AWBE, Weld Elbow, Pipe to Pipe. 30 Degree. SPS 3. 3 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |