text.skipToContent text.skipToNavigation

Catalog No. : AWBE-J-30

Description:  WELDED ELBOW COUPLER AT 30

UPC: 75114210720

Welded Aluminum, Type AWBE, Weld Elbow, Pipe to Pipe. 30 Degree. SPS 2. 3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac