text.skipToContent text.skipToNavigation

Alternate Catalog No. : AW224 HDG

Catalog No. : AW224HDG

Description:  STEEL WING SHAPE FITTING

UPC: 616013071588

Fitting, Wing Shape, Length 5-7/16 Inches, Height 3-7/8 Inches, Channel Size 1-5/8 Inches X 1-21/32 Inches, Hole Diameter 9/16 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Angle brackets

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Number Of Holes

8

Classifications

Brand Name

Superstrut

Dimensions

Length

5-7/16 in

Height

3-7/8 in

Width

1-5/8 in

Thickness

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here