text.skipToContent text.skipToNavigation

Catalog No. : AW217HDG

Description:  WING BRACKET

UPC: 786210716916

Made or assembled in Canada.

Wing Fitting, 3-3/4 Inch Wings, 3-7/8 Inch Tall, 1-5/8 Inch X 1-21/32 Inch Sides, 2 Holes Each Wing, 2 Holes Each Side, Hot Dipped Galvanized
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Height

3-7/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here