text.skipToContent text.skipToNavigation

Catalog No. : AW215-LHDG

Description:  WING FTG LEFT HT 3-7/8IN HDG STL

UPC: 616013106143

Made or assembled in Canada.

Wing Fitting, 1-7/8 Inch Wing, 3-7/8 Inch Tall, 1 Hole in Wing, 2 Holes Each Side, left handed, Hot Dipped Galvanized
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

Dimensions

Height

3-7/8 in

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Other

With screw accessories

N

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here