text.skipToContent text.skipToNavigation

Alternate Catalog No. : AW205 R EG

Catalog No. : AW205REG

Description:  RT WING SHAPE FTG LEN 1-7/8IN STL

UPC: 616013011263

Fitting, Right Wing Shape, Length 1-7/8 Inch, Height 1-3/4 Inch, Width 1-5/8 Inch, Hole Diameter 1 Inch, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Color

Silver

Number Of Holes

3

Classifications

Brand Name

Superstrut

Dimensions

Length

1-7/8 in

Height

1-3/4 in

Width

1-5/8 in

Compliance and Certifications

REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here