text.skipToContent text.skipToNavigation

Catalog No. : AVNG36NLD1

Description:  NEW AVENGER 6V EMERGENCY LIGHT UNIT

UPC: 624050079252

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 36W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting