text.skipToContent text.skipToNavigation

Catalog No. : AVNG36NADNALD1

Description:  6V AVENGER EM UNIT 4W-LED C/W ADNA

UPC: 624050100529

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Voltage DC: 6V, Battery Wattage: 36W, self-powered, diagnostics, non-audible, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting