Catalog No. : AVLS20-10-L
Description: AL BOLTED SUBSTATION STUD CONNECTOR
UPC: 783786698769
Aluminum Bolted Substation Stud Connector (Expansion Style - 165 Degree Adjustability) - Stud to Pipe - 1-1/2 inch-12 Stud to 3 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |