text.skipToContent text.skipToNavigation

Catalog No. : AVLS2-960-4NN

Description:  FLEXIBLE STUD CONNECTOR

UPC: 75114368742

Flexible Aluminum Strap, 4 x 4 inch - 4-Hole NEMA Pad, 960 Amps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac