text.skipToContent text.skipToNavigation

Catalog No. : AVLS2-930-4N

Description:  FLEXIBLE ALUMINUM STRAP

UPC: 783786855728

Bolted Aluminum, Type AVLS, Flexible Aluminum Strap. 3 Inch 4-Hole NEMA Flat. J-style Strap. 8 inch tall X 8-5/8 inch wide X 3/8 inch thick. AMPS is 930.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Amperage Rating

930 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

8 inch x 8-5/6 inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant