text.skipToContent text.skipToNavigation

Catalog No. : AVLS2-930-2N4N

Description:  AVLS2-930-2N4N

UPC: 783786698806

Aluminum Flexible Strap, 930 Amps 2N4N - 2 Hole Pad to 4 Hole 3 x 3 inch Pad. 930 Conductor
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad to 4-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Amperage Rating

930 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12 inch x 8.625 inch