text.skipToContent text.skipToNavigation

Catalog No. : AVLS2-670-2N

Description:  AL BOLTED FLEX STRAP CONNCTR STRT

UPC: 783786698790

Aluminum Bolted Flexible Strap Connector (Straight) - 2-Hole NEMA Pad, Thickness 3/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

10 inch x 7.625 inch