text.skipToContent text.skipToNavigation

Catalog No. : AVLS2-1200-4N

Description:  AL Flex Strap Conn 1200A 4N

UPC: 783786057108

Aluminum Flexible Strap Connector 1200 Amps, 3 X 3 inch, 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Amperage Rating

1200 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

8.63 inch x 8 inch