text.skipToContent text.skipToNavigation

Catalog No. : AVLS1-3000-4NN

Description:  AL Flex Strap Conn 3000A 4NN

UPC: 75114131674

Aluminum Flexible Strap Connector 3000 Amps, 4 X 4 inch, 4 Hole pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Aluminum

Amperage Rating

3000 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

19.25 inch