Catalog No. : AVIE-8-4N90
Description: BOLTED ALUM STUD CONN 90 DEGREES
UPC: 783786806188
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Pad - 1-1/4 Inch -12 Stud to 3 X 3 Inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |