text.skipToContent text.skipToNavigation

Catalog No. : AVIE-6-4N

Description:  AL BOLTED SUBSTATION STUD CONNECTOR

UPC: 783786698622

Aluminum Bolted Substation Stud Connector (Straight) - Stud to Pad - 1-1/8 inch-12 Stud to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant