text.skipToContent text.skipToNavigation

Catalog No. : AVIE-15-4NN90

Description:  BOLTED STUD TO FLAT AT 90 DEGREE

UPC: 75114392785

Bolted Aluminum, Type AVIE - Bolted Stud, Stud to Flat at 90 Degrees. 4 inch 4-Hole NEMA Flat. Stud Size 3 - 12 Threads Per Inch UNF-2B Through Hole, Total Length 9-1/4 inch x 4 inch Wide. Pad Thickness 15/16 inch. Four 9/16 inch diameter holes on 1-3/4 inch Centers. Pad has Rounded front corners. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1 ( Two Aluminum 1/2-13 x 3 inch Bolts, Two Aluminum 1/2 inch Lock Washers and Two Aluminum 1/2-13 inch Nuts.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend, Hardware included.

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

9-1/4 inch Long x 4 inch Wide