text.skipToContent text.skipToNavigation

Catalog No. : AVIE-13-6NW

Description:  STUD CONNECTOR WITH 6HNP

UPC: 783786815609

6Aluminum Bolted Substation Stud Connector - Stud to Pad - Straight - 230kV Maximum - 2 inch - 12, Stud to 4X6 inch 6-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac