Catalog No. : AVIE-13-4NNR
Description: AL BOLTED SUBSTATION STUD CONNECTOR
UPC: 783786698561
Aluminum Bolted Substation Stud Connector (Straight - Tin Plated) - Stud to Pad - 2 inch-12 Stud to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Classifications
Brand Name |
Homac |