Catalog No. : AVIE-11B-4N90
Description: AL BOLTED STUD TO FLAT AT 90 DEG
UPC: 783786847396
Bolted Aluminum, Type AVIE-90 - Bolted Stud, Stud to Flat at 90 Degrees. 3 inch 4-Hole NEMA Flat. Stud Size 1-3/4 12 Threads Per Inch, 5-1/4 inch X 2-1/2 inch. Pad Thickness 5/8 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |