text.skipToContent text.skipToNavigation

Catalog No. : AVIE-10-4NN-EH

Description:  BOLTED STUD 1.5INCH - 12UNF

UPC: 783786829910

Bolted Aluminum, Type AVIE - Bolted Stud, Stud to Flat. 4 inch 4-Hole NEMA Flat. Stud Size 1-1/2 12 Threads Per Inch, 6-7/8 inch X 2-3/8 inch. Pad Thickness 5/8 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. Pads are finished on both sides. EH is for Substitute with Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac