text.skipToContent text.skipToNavigation

Catalog No. : AVIE-10-4N90

Description:  AL BOLTED SUBSTATION STUD CONNECTOR

UPC: 783786698486

Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Pad - 1-1/2 inch-12 Stud to 3 X 3 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac