Catalog No. : AVIDU-13-200
Description: BOLTED STUD TO CABLE No2-2000AAC
UPC: 783786419241
Bolted Aluminum Connector, to Attach Cable to Bolted Stud, over 1000 Volts, Size #2-2000 AAC, U - Universal Cable (Inline or 90 Degrees)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |