text.skipToContent text.skipToNavigation

Catalog No. : AVID-8SM-40

Description:  Alum Conn Stud-Cable 1-1/4 inch SM

UPC: 783786698424

Aluminum Bolted Substation Stud Connector - Stud to Cable - Straight - 230kV Maximum - 1 1/4 inch, SM - No Threads, Stud to 1/0-400 AAC 1/0-336 ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac