Catalog No. : AVID-8-25-90
Description: AL BOLTED SUBSTATION STUD CONNECTOR
UPC: 783786698448
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Cable - 1-1/4 inch-12 Stud to #4-250AAC #4-4/0ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |