Catalog No. : AVID-8-100-EH
Description: AL BOLTED SUBSTATION STUD CONNECTOR
UPC: 783786794904
Aluminum Bolted Substation Stud Connector (Straight) - Stud to Cable - 1-1/4 inch-12 Stud to 250-1000AAC 300-795ACSR, with Galvanized Steel Hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |