Catalog No. : AVID-8-100
Description: ALUMINUM STUD CONNECTOR
UPC: 75114114677
Bolted Aluminum, Type AVID - Bolted Stud, Stud to Cable. Stud Size 1-1/4 12 Threads Per Inch, Cable Size AAC 250-1000, ACSR 300-795, Cable Diameter .567-1.150, 2-3/8 inch X 3-1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |