Catalog No. : AVID-6-40-90
Description: AVID-6-40-90 (GB-3637) X
UPC: 783786698417
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud Size - 1-1/8 Inch - 12 UNF-2B, to Cable 1/0 to 400 AAC or 1/0 to 336 ACSR, includes Eight each Aluminum Bolts 1/2-13 x 2-3.4 inch, Lock Washers 1/2 inch and Nuts 1/2-13.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |