text.skipToContent text.skipToNavigation

Catalog No. : AVID-30M-250

Description:  AVID-30M-250

UPC: 783786698394

Aluminum Bolted Stud Connector, Stud to Cable Conductor, Stud Size 30mm, Cable Size 1113 to 2300 kcmil. Length 9-7/8 inch x over 3 inch wide. Includes (4) Aluminum Bolts 1/2-13 x 2-3/4 inch long, (4) 1/2 inch Aluminum Lock Washers and (4) 1/2-13 Aluminum Nuts. (4) Aluminum Bolts 5/8-11 x 4 inch long, (4) 5/8 inch Aluminum Lock Washers and (4) 5/8-11 Aluminum Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

1113 to 2300 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac