Catalog No. : AVID-30M-100
Description: AVID-30M-100 X
UPC: 783786698387
Aluminum Bolted Stud Connector, Stud to Cable Conductor, Stud Size 30mm, Cable Size 300 to 750 ACSR. Length 8-27/32 inch x 3-1/4 inch wide. Includes (4) Aluminum Bolts 1/2-13 x 3 inch long, (8) 1/2 inch Aluminum Lock Washers and (8) 1/2-13 Aluminum Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |