Catalog No. : AVID-13-250-90
Description: BOLTED STUD TO CABLE CONNECTOR
UPC: 783786974733
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Cable - 2 Inch -12 Stud to 1100-2500AAC 1113-2300ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |