text.skipToContent text.skipToNavigation

Catalog No. : AVID-10SM-100-90

Description:  ALUM.BOLTED CONN.FOR SMOOTH STUD

UPC: 783786821389

Bolted Aluminum, Type AVID-90 - Bolted Stud, Stud to Cable at 90 Degrees. Stud Size 1-1/2 12 Threads Per Inch, Cable Size AAC 250-1000, ACSR 300-795, Cable Diameter .567-1.150, 2-3/8 inch X 3-1/4 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. SM is for Smooth Bore instead of Tapped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac