text.skipToContent text.skipToNavigation

Catalog No. : AVID-10-150R

Description:  BOLTED STUD CONNECTOR

UPC: 783786372102

Bolted Aluminum, Type AVID - Bolted Stud, Stud to Cable. Stud Size 1-1/2 12 Threads Per Inch, Cable Size AAC 556-1500, ACSR 636-1272, Cable Diameter .856-1.412, 2-3/8 inch X 3-5/8 inch. Connectors supplied with clamping hardware in accordance with NEMA Standard CC 1. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac