text.skipToContent text.skipToNavigation

Catalog No. : AVID-10-150-BC

Description:  AL BOLTED SUBSTATION STUD CONNECTOR

UPC: 783786698301

Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Cable - 1-1/2 inch-12 Stud to 556-1500AAC 636-1272ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant