Catalog No. : AVID-10-100-90-BC
Description: AL BOLTED SUBSTATION STUD CONNECTOR
UPC: 783786698288
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Cable - 1-1/2 inch-12 Stud to 250-1000AAC 300-795ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |