Catalog No. : AVIC-8-J90
Description: BOLTED ALUM STUD CONN
UPC: 783786806171
Aluminum Bolted Substation Stud Connector (90 Degree) - Stud to Pad - 1-1/4 Inch -12 Stud to 2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
|
Special Features |
90 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |